SPEC: 10108

10-19 2/C CU THW FLAT JACKET PVC W/GROUND 1000 FT SPEC10108 56368001

Southwire #: 56368001

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a Black Polyvinyl Chloride (PVC) material. Oil resistant. Used in both high temperature and low temperature wells

Specifications

Cond. Size 10 AWG 10 AWG
Conductor Number 2 2
Cond. Strands 19 19
Diameter Over Conductor (in) (cm) 0.117 0.30 inch cm
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Approx. OD (in) (cm) 0.310 x 0.730 0.79 x 1.85 inch cm
Copper Weight (lbs/1000') (kgs/km) 96 143 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 202 301 lbs/1000' kgs/km

*Conductor number does not include ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables

Construction

  1. Conductor:Class B, stranded soft drawn bare copper per ASTM B8
  2. Insulation:Polyvinyl Chloride (PVC) Type THW
  3. Ground:Green Polyvinyl Chloride (PVC) Type THW
  4. Jacket:Black Polyvinyl Chloride (PVC)