Stock # | 56367999 56367999 | |
No. of Conductors | 3 3 | |
Size (AWG or kcmil) (mm2) | 12 AWG 12 AWG | |
No. of Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 45 1.14 | mils mm |
Size (AWG) | 12 12 | |
Nominal Total Weight (lbs/1000') (kgs/km) | 193 287 | lbs/1000' kgs/km |