Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Exposed runs (TC-ER) per NEC 336.10. Silicone Free. VW-1 Rated.
Cond. Size | 12 AWG 12 AWG | |
Conductor Number | 3 3 | |
Cond. Strands | 7 7 | |
Insulation Thickness (mils) (mm) | 20 0.51 | mils mm |
Jacket Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.369 0.94 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 61 91 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 108 161 | lbs/1000' kgs/km |
DC Resistance at 25C (ohms/1000') (ohms/km) | 1.662 2.47 | ohms/1000' ohms/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 2.002 2.98 | ohms/1000' ohms/km |
Min. Bend Radius (in) (cm) | 1.5 3.81 | inch cm |
Allowable Ampacity Raceway 75C | 25 25 | |
Allowable Ampacity Raceway 90C | 30 30 |
* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.