Southwire’s Teck 90, 5000V, non-shielded, TRXLPE insulated (treeing resistant) power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
| Cond. Size | 750 KCMIL 750 KCMIL | |
| Cond. Strands | 61 61 | |
| Diameter Over Conductor (in) (cm) | 0.968 2.46 | inch cm |
| Insulation Thickness (mils) (mm) | 90 2.29 | mils mm |
| Ground Size | 1x2 1x2 | |
| Inner Jacket Thickness (mils) (mm) | 145 3.68 | mils mm |
| Diameter Over Armor (in) (cm) | 3.252 8.26 | inch cm |
| Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
| Approx. OD (in) (cm) | 3.420 8.69 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 9801 14585 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 18000 8164.66 | lbs kg |
| Min. Bend Radius (in) (cm) | 23.9 60.71 | inch cm |
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)
** Black Jacket