350 STR 3E AL USE-2 RHH-RHW-2 600V BLACK 10000 FT

Southwire #: 57613789

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. CT Rated 1/0 and Larger - Sunlight Resistant - For Direct Burial - Silicone Free

Specifications

Stock # 57613789 57613789
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 350 KCMIL 350 KCMIL
No. of Strands 35 35
Insulation Thickness (mils) (mm) 95 2.41 mils mm
Nom. OD (mils) (mm) 816 20.73 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 472 702 lbs/1000' kgs/km

Standards & References

  • ASTM B801: Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836: Compact Rounded Stranded Aluminum Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 1685: FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658: (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202: FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Buy American:: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.
  • VW-1: (Vertical-Wire) Flame Test

Construction

  • Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  • Insulation: Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 USE-2

Resources

There are no downloadable resources for this product.