SPEC: 45444

14-4 & 18-1PR XHHW-2 TC-ER VFD BLACK SPEC45444 13930699

Southwire #: 13930699

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and conforming to NFPA 79 2018. Suitable for free air and direct burial. Its flexible design is ideal for use on operation processes in accordance with NEC® Articles 336, 501 and 502 including, but not limited to: fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses, assembly lines, food and beverage, wind energy and data centers. Cable is rated for -40C Cold Bend and Impact. Multiple approvals for multiple applications.

Specifications

Cond. Size 14 AWG 14 AWG
Conductor Number 3 3
Cond. Strands 41 41
Diameter Over Conductor (in) (cm) 0.071 0.18 inch cm
Insulation Thickness (mils) (mm) 45 1.14 mils mm
Drain Wire 1x18 1x18
Diameter Over Shield (in) (cm) 0.503 1.28 inch cm
Jacket Thickness (mils) (mm) 60 1.52 mils mm
Approx. OD (in) (cm) 0.627 1.59 inch cm
Copper Weight (lbs/1000') (kgs/km) 109 162 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 233 347 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Type TC-ER Standard Power and Control Cables (1000V 14AWG and Larger)
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B (Sizes 16 - 8AWG)
  • CSA C22.2 No.230 Tray Cables - Rated TC
  • CSA C22.2 No. 239 Control and instrumentation cables
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • NFPA 79 Electrical Standard for Industrial Machinery
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor:Class K, flexible stranded tinned annealed copper per ASTM B33 and B174
  2. Insulation:Cross linked insulation on all conductors (Type XHHW-2 on 14 AWG and larger)
  3. Ground:One green ground with yellow Stripe cross linked insulation (size equal to phase conductor)
  4. Drain Wire:Tinned copper drain wire two AWG sizes smaller than signal size
  5. Twisted Shielded Pair:100% coverage aluminum/Mylar foil shield (color code: black, white)
  6. Shielding:100% coverage aluminum/Mylar/aluminum foil, overall 85% coverage tinned copper braid
  7. Jacket:Black Thermoplastic Elastomer (TPE)

Resources

There are no downloadable resources for this product.