250 STR 3EAL PV XLP 2000V BLACK 7500 FT

Southwire #: 57710101

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend.

Specifications

Stock # 57710101 57710101
No. of Conductors 1 1
Size (AWG or kcmil) (mm2) 250 KCMIL 250 KCMIL
No. of Strands 22 22
Insulation Thickness (mils) (mm) 120 3.05 mils mm
Nom. OD (mils) (mm) 760 19.30 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 351 522 lbs/1000' kgs/km

Standards & References

  • ASTM B836: Compact Rounded Stranded Aluminum Conductors
  • UL 44: Thermoset-Insulated Wires and Cables
  • UL 854: Service Entrance Cable
  • UL 4703: Standard for Photovoltaic Wire
  • Made in America:: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1: Vertical-Wire Flame Test (Optional)
  • AA 8176: Stranded Aluminum Alloy Conductors

Construction

  • Conductor: AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  • Insulation: Cross-linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.