SPEC: 45501

CU 2000V EPR Insulation Thermoset CPE-TS Jacket. RHH/RHW-2 SPEC45501

Power Cable 2000 Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 Thermoset Chlorinated Polyethylene (CPE-TS) Jacket

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
6 AWG 6 AWG
1 1
7 7
0.178 0.45
55 1.40
30 0.76
0.364 0.92
81 121
126 188
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.512 1.30
65 1.65
45 1.14
0.748 1.90
653 972
788 1173
More Options
250 KCMIL 250 KCMIL
1 1
37 37
0.542 1.38
75 1.91
65 1.65
0.842 2.14
771 1147
962 1432
More Options
500 KCMIL 500 KCMIL
1 1
37 TCu 37 TCu
0.789 2.00
75 1.91
65 1.65
1.089 2.77
1543 2296
1799 2677
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1.117 2.84
90 2.29
65 1.65
1.449 3.68
3087 4594
3471 5165

^ Tinned Copper Conductor
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
6 AWG 6 AWG
1 1
1.5 3.81
209 94.80
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4/0 AWG 4/0 AWG
1 1
2.9 7.37
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
1 1
3.4 8.64
2000 907.18
0.043 0.06
0.053 0.08
0.032 0.05
255 255
290 290
More Options
500 KCMIL 500 KCMIL
1 1
5.4 13.72
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
1000 KCMIL 1000 KCMIL
1 1
7.2 18.29
8000 3628.74
0.011 0.02
0.018 0.03
0.037 0.06
545 545
615 615

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • CT USE Sizes 1/0 AWG and Larger

Construction

  1. Conductor:Class B compressed stranded bare or tinned copper per ASTM B3, ASTM B8, ASTM B33
  2. Binder Tape:Mylar Tape
  3. Insulation:Ethylene Propylene Rubber (EPR) Type RHH/RHW-2
  4. Overall Jacket:Cross-linked/Thermoset Chlorinated Polyethylene (CPE-TS) Jacket

Resources

There are no downloadable resources for this product.