Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Conductor Number | 4 4 | |
| Cond. Strands | 35 35 | |
| Diameter Over Conductor (in) (cm) | 0.735 1.87 | inch cm |
| Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
| Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
| Approx. OD (in) (cm) | 2.350 5.97 | inch cm |
| Aluminum Weight (lbs/1000') (kgs/km) | 2029 3019 | lbs/1000' kgs/km |
| Approx. Weight (lbs/1000') (kgs/km) | 3096 4607 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM