SPEC: 45410

6 STR 3EAL PV XLP 2000V BLACK 0 FT SPEC45410 58584399

Southwire #: 58584399

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, oil resistant PRI and PRII, RoHS compliant, passes -40°C cold bend. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Specifications

Cond. Size 6 AWG 6 AWG
Conductor Number 1 1
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.169 0.43 inch cm
Insulation Thickness (mils) (mm) 85 2.16 mils mm
Approx. OD (in) (cm) 0.349 0.89 inch cm
Aluminum Weight (lbs/1000') (kgs/km) 24 36 lbs/1000' kgs/km
Approx. Weight (lbs/1000') (kgs/km) 59 88 lbs/1000' kgs/km

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • UL 4703 Standard for Photovoltaic Wire
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • VW-1 Vertical-Wire Flame Test (Optional)
  • AA 8176 Stranded Aluminum Alloy Conductors

Construction

  1. Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  2. Insulation: Cross-linked Polyethylene (XLPE)

Resources

There are no downloadable resources for this product.