SPEC: 25260

AL 2000V EPDM Insulation Thermoset CPE Jacket. RHH/RHW-2/RW90 UL & CSA MSHA Approved SPEC25260

Class B Compact Aluminum conductor. Composite wall EPDM/CPE insulation. UL Listed as 2kV Type RHH/RHW-2 Rated 90°C Dry and Wet, 1/0 & larger rated FT4 and For CT Use (Cable Tray). CSA Listed as 2kV Type RW90, 1/0 & larger rated FT4 and TC-ER. For use in Cable Trays.

Download Category Specifications
PDF Excel Table

Application & Features

2kV Aluminum RHH/RHW-2 and RW90 is electrical power cable approved for use per the NEC® and Canadian CE Code as power cable in wet or dry locations, indoors or out, with composite rubber insulation providing flexibility, toughness, and oil resistance making the cable particularly suited for downtower wind turbine applications. Rated for use at temperatures down to -40°C to 90ºC.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Aluminum Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
500 KCMIL 500 KCMIL
1 1
34 34
0.738 1.87
75 1.91
65 1.65
1.024 2.60
471 701
699 1040
More Options
600 KCMIL 600 KCMIL
1 1
37 37
0.812 2.06
90 2.29
65 1.65
1.129 2.87
565 841
838 1247
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1.060 2.69
90 2.29
65 1.65
1.376 3.50
942 1402
1283 1909

* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
500 KCMIL 500 KCMIL
1 1
3.7 9.40
3000 1360.78
0.035 0.05
0.044 0.07
0.039 0.06
310 310
350 350
More Options
600 KCMIL 600 KCMIL
1 1
5.6 14.22
3600 1632.93
0.029 0.04
0.037 0.06
0.039 0.06
340 340
385 385
More Options
1000 KCMIL 1000 KCMIL
1 1
6.8 17.27
6000 2721.55
0.018 0.03
0.025 0.04
0.037 0.06
445 445
500 500

* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • UL 44 Thermoset-Insulated Wires and Cables
  • CSA C22.2 No. 38 Thermoset-insulated wires and cables
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • MSHA Approved
  • CSA Standard C22.2 No. 38 File Listing LL90458

Construction

  1. Conductor:8000 Series ACM Aluminum Class B stranded conductor.
  2. Binder Tape:Mylar Tape
  3. Insulation:2 Layer Ethylene Propylene Diene Monomer/Chlorinated Polyethylene (EPR/CPE)

Resources

There are no downloadable resources for this product.