SPEC: 83233

Triplex XLPE Service Drop. Reduced ACSR Neutral - Messenger SPEC83233

Aluminum Conductors With Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
4 AWG 4 AWG
7 7
45 1.14
679 17.27
149 222
More Options
3 3
2 AWG 2 AWG
7 7
45 1.14
806 20.49
225 335
More Options
3 3
1/0 AWG 1/0 AWG
7 7
60 1.52
1031 26.19
362 539
More Options
3 3
1/0 AWG 1/0 AWG
9 9
60 1.52
1019 25.90
362 538
More Options
3 3
2/0 AWG 2/0 AWG
7 7
60 1.52
1126 28.60
447 665
More Options
3 3
2/0 AWG 2/0 AWG
11 11
60 1.52
1112 28.26
445 662
More Options
3 3
3/0 AWG 3/0 AWG
17 17
60 1.52
1216 30.89
547 814
More Options
3 3
4/0 AWG 4/0 AWG
18 18
60 1.52
1334 33.91
678 1009
More Options
3 3
336.4 KCMIL 336.4 KCMIL
19 19
80 2.03
1739 44.19
1089 1621

1. The actual number of strands may differ for single input wire per ASTM B901
! Linear Low Density Polyethylene (LLDPE) instead of XLPE insulation
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Size-Strands Code Word OD (inches)
#4 #4
Swan Swan
0.250 0.250
#2 #2
Sparrow Sparrow
0.316 0.316
1/0 1/0
Raven Raven
0.398 0.398
2/0 2/0
Quail Quail
0.447 0.447
3/0 3/0
Pigeon Pigeon
0.502 0.502
4/0 4/0
Penguin Penguin
0.684 0.684
336.4 336.4
Merlin Merlin
0.563 0.563

Standards & References

  • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B400 Standard Specification for Compact Round Concentric-Lay-Stranded, Aluminum 1350 Conductors
  • ASTM B901 Standard Specification for Compressed Round Stranded Aluminum Conductors Using Single Input Wire Construction. (The number of strands for both phase and neutral may differ)
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V

Construction

  1. Conductor:Conductors are stranded, compressed 1350-H19 aluminum
  2. Insulation:Cross Linked Polyethylene (XLPE)
  3. Messenger:ACSR Neutral

Resources

There are no downloadable resources for this product.