Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.
| Conductor | ||||||
| No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
3
3
|
6 AWG
6 AWG
|
7
7
|
45
1.14
|
579
14.71
|
113
168
|
| More Options |
3
3
|
4 AWG
4 AWG
|
7
7
|
45
1.14
|
679
17.27
|
170
253
|
| More Options |
3
3
|
2 AWG
2 AWG
|
7
7
|
45
1.14
|
806
20.49
|
259
386
|
| More Options |
3
3
|
1/0 AWG
1/0 AWG
|
7
7
|
60
1.52
|
1031
26.19
|
416
620
|
| More Options |
3
3
|
2/0 AWG
2/0 AWG
|
7
7
|
60
1.52
|
1126
28.60
|
515
766
|
| More Options |
3
3
|
2/0 AWG
2/0 AWG
|
11
11
|
60
1.52
|
1112
28.26
|
513
763
|
| More Options |
3
3
|
3/0 AWG
3/0 AWG
|
17
17
|
60
1.52
|
1216
30.89
|
632
941
|
| More Options |
3
3
|
4/0 AWG
4/0 AWG
|
18
18
|
60
1.52
|
1334
33.91
|
786
1170
|
| More Options |
3
3
|
336.4 KCMIL
336.4 KCMIL
|
19
19
|
80
2.03
|
1739
44.19
|
1163
1731
|
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Size | Code Word | OD (inches) |
|
#6
#6
|
Turkey
Turkey
|
0.198
0.198
|
|
#4
#4
|
Swan
Swan
|
0.250
0.250
|
|
#2
#2
|
Sparrow
Sparrow
|
0.316
0.316
|
|
1/0
1/0
|
Raven
Raven
|
0.398
0.398
|
|
2/0
2/0
|
Quail
Quail
|
0.447
0.447
|
|
3/0
3/0
|
Pigeon
Pigeon
|
0.502
0.502
|
|
4/0
4/0
|
Penguin
Penguin
|
0.684
0.684
|
|
336.4
336.4
|
Merlin
Merlin
|
0.563
0.563
|