SPEC: 83221

Triplex XLPE Service Drop. AAAC 6201 Alloy Neutral - Messenger SPEC83221

Aluminum Conductors With Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
6 AWG 6 AWG
7 7
45 1.14
579 14.71
106 157
More Options
3 3
4 AWG 4 AWG
7 7
45 1.14
679 17.27
158 236
More Options
3 3
2 AWG 2 AWG
7 7
45 1.14
806 20.49
240 357
More Options
3 3
1/0 AWG 1/0 AWG
7 7
60 1.52
1030 26.17
386 574
More Options
3 3
1/0 AWG 1/0 AWG
9 9
60 1.52
1019 25.90
385 573
More Options
3 3
2/0 AWG 2/0 AWG
7 7
60 1.52
1126 28.60
477 709
More Options
3 3
4/0 AWG 4/0 AWG
18 18
60 1.52
1334 33.91
726 1080

1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Size-Strands Code Word OD (inches)
#6-7 #6-7
Akron Akron
0.198 0.198
#4-7 #4-7
Alton Alton
0.250 0.250
#2-7 #2-7
Ames Ames
0.316 0.316
1/0-7 1/0-7
Azusa Azusa
0.398 0.398
2/0-7 2/0-7
Anaheim Anaheim
0.447 0.447
3/0-7 3/0-7
Amherst Amherst
0.502 0.502
4/0-7 4/0-7
Alliance Alliance
0.563 0.563

Standards & References

  • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B400 Standard Specification for Compact Round Concentric-Lay-Stranded, Aluminum 1350 Conductors
  • ASTM B901 Standard Specification for Compressed Round Stranded Aluminum Conductors Using Single Input Wire Construction. (The number of strands for both phase and neutral may differ)
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V

Construction

  1. Conductor:Conductors are stranded, compressed 1350-H19 aluminum
  2. Insulation:Cross Linked Polyethylene (XLPE)
  3. Messenger:AAAC Neutral

Resources

There are no downloadable resources for this product.