SPEC: 83305

Triplex Copper XLPE Service Drop Neutral - Messenger SPEC83305

Copper Conductors With Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
3 3
6 AWG 6 AWG
7 7
45 1.14
578 14.70
271 403
More Options
3 3
4 AWG 4 AWG
7 7
45 1.14
680 17.28
374 556
More Options
3 3
2 AWG 2 AWG
7 7
45 1.14
805 20.46
585 871
More Options
3 3
2/0 AWG 2/0 AWG
19 19
60 1.52
1136 28.86
1318 1961

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B1 Hard-Drawn Copper
  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V

Construction

  1. Conductor:Conductors are stranded, compressed copper
  2. Insulation:Cross Linked Polyethylene (XLPE)
  3. Messenger:Hard Drawn Copper

Resources

There are no downloadable resources for this product.