SPEC: 83244

Quadruplex XLPE Service Drop. AAC Neutral - Messenger SPEC83244

Aluminum Conductors With Crosslinked Polyethylene Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Used to supply power, usually from a pole-mounted transformer, to the user's service head where connection to the service entrance cable is made. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures 90°C for crosslinked polyethylene (XLP) insulated conductors.

Specifications

Select more options below for part numbers, packaging, and color options:
Conductor
No. of Conductors Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
4 4
2 AWG 2 AWG
7 7
45 1.14
901 22.90
314 467
More Options
4 4
1/0 AWG 1/0 AWG
9 9
60 1.52
1139 28.94
504 751
More Options
4 4
2/0 AWG 2/0 AWG
11 11
60 1.52
1243 31.58
620 922
More Options
4 4
4/0 AWG 4/0 AWG
18 18
60 1.52
1491 37.89
941 1401

1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Size-Strands Code Word OD (inches)
#6-7 #6-7
Peachbell Peachbell
0.184 0.184
#4-7 #4-7
Rose Rose
0..232 0..232
#2-7 #2-7
Iris Iris
0.292 0.292
1/0-7 1/0-7
Poppy Poppy
0.368 0.368
2/0-7 2/0-7
Aster Aster
0.414 0.414
3/0-19 3/0-19
Primrose Primrose
0.470 0.470
4/0-19 4/0-19
Sunflower Sunflower
0.528 0.528
336.4-19 336.4-19
Tulip Tulip
0.665 0.665

Standards & References

  • ASTM B230 Aluminum, 1350-H19 Wire for Electrical Purposes
  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B901 Standard Specification for Compressed Round Stranded Aluminum Conductors Using Single Input Wire Construction. (The number of strands for both phase and neutral may differ)
  • ICEA S-76-474 Standard for Neutral-Supported Power Cable Assemblies with Weather-Resistant Extruded Insulation Rated 600V

Construction

  1. Conductor:Conductors are stranded, compressed 1350-H19 aluminum
  2. Insulation:Cross Linked Polyethylene (XLPE)
  3. Messenger:AAC Neutral

Resources

There are no downloadable resources for this product.