Primarily used for 120 volt overhead service applications such as street lighting, outdoor lighting, and temporary service for construction. To be used at voltages of 600 volts phase-to-phase or less and at conductor temperatures not to exceed 90°C for crosslinked polyethylene (XLP) insulated conductors.
| Conductor | ||||||
| No. of Conductors | Size (AWG or kcmil) (mm2) | No. of Strands | Insulation Thickness (mils) (mm) | Nom. OD (mils) (mm) | Nominal Total Weight (lbs/1000') (kgs/km) | |
| More Options |
2
2
|
6 AWG
6 AWG
|
7
7
|
45
1.14
|
466
11.85
|
75
111
|
| More Options |
2
2
|
4 AWG
4 AWG
|
7
7
|
45
1.14
|
564
14.35
|
114
169
|
| More Options |
2
2
|
2 AWG
2 AWG
|
7
7
|
45
1.14
|
689
17.50
|
175
261
|
1. The actual number of strands may differ for single input wire per ASTM B901
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
| Size-Strands | Code Word | OD (inches) |
|
#6-7
#6-7
|
Turkey
Turkey
|
0.198
0.198
|
|
#4-7
#4-7
|
Swan
Swan
|
0.250
0.250
|
|
#2-7
#2-7
|
Sparrow
Sparrow
|
0.316
0.316
|
|
1/0-7
1/0-7
|
Raven
Raven
|
0.398
0.398
|