SPEC: 47321

3/C CU 5KV Type SHD-GC RHINOSHIELDTM CPE Mining Cable 90°C. MSHA Approved SPEC47321

Flexible Copper conductors, EPR 100% Insulation Level, Cu/Nylon Braid Shield, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

Download Category Specifications
PDF Excel Table

Application & Features

RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C. For vertical drop requirements consult with factory application specialist.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Insulation (in) (cm) Ground Check Size Inner Jacket Thickness (mils) (mm) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km)
More Options
4 AWG 4 AWG
3 3
259 259
0.235 0.60
116 2.95
0.531 1.35
8 8
75 1.91
115 2.92
1.690 4.29
1836 2732
More Options
2 AWG 2 AWG
3 3
308 308
0.302 0.77
110 2.79
0.588 1.49
8 8
85 2.16
120 3.05
1.870 4.75
2620 3899
More Options
2/0 AWG 2/0 AWG
3 3
324 324
0.400 1.02
110 2.79
0.714 1.81
8 8
100 2.54
120 3.05
2.200 5.59
3402 5063
More Options
3/0 AWG 3/0 AWG
3 3
418 418
0.533 1.35
110 2.79
0.768 1.95
8 8
95 2.41
140 3.56
2.299 5.84
4085 6079
More Options
250 KCMIL 250 KCMIL
3 3
608 608
0.610 1.55
120 3.05
0.893 2.27
6 6
120 3.05
150 3.81
2.690 6.83
5671 8439

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Rated Strength (lbs) (kg) Min. Bend Radius (in) (cm) Allowable Ampacity In Air 90C
More Options
4 AWG 4 AWG
0.282 0.42
0.356 0.53
0.040 0.06
285 129.27
13.5 34.29
122 122
More Options
2 AWG 2 AWG
0.179 0.27
0.226 0.34
0.037 0.06
453 205.48
14.9 37.85
159 159
More Options
2/0 AWG 2/0 AWG
0.090 0.13
0.114 0.17
0.035 0.05
910 412.77
17.6 44.70
243 243
More Options
3/0 AWG 3/0 AWG
0.072 0.11
0.091 0.14
0.030 0.04
1147 520.27
18.3 46.48
279 279
More Options
250 KCMIL 250 KCMIL
0.046 0.07
0.061 0.09
0.032 0.05
1710 775.64
21.5 54.61
355 355

* Ampacities based upon ICEA S-75-381 Table H-1.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.

Standards & References

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • CSA Listed File # LL65300 FT1, FT4, FT5 CSA C22.2, No. 96 Portable Power Cables
  • MSHA listed: passes MSHA flame test
  • Meets or exceeds ICEA requirements as applicable for ICEA S-75-381/NEMA WC 58, ASTM B-3

Construction

  1. Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33 and B172
  2. Separator Tape:Semi-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Conductor Shield:Semi-conducting cross-linked copolymer
  4. Insulation:Ethylene Propylene Rubber (EPR)
  5. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  6. Braid Shield:Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with color coded nylon (Black, Blue, Red) with a 40% maximum coverage
  7. Ground Conductor:Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33 and B172
  8. Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33 and B172 with high strength yellow, polypropylene insulation
  9. Filler:Rubber fillers as needed
  10. Reinforcement:Reinforcing twine applied over core
  11. Inner Jacket:Black, mold cured, extra heavy-duty integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE)
  12. Outer Jacket:Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  13. Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Resources

There are no downloadable resources for this product.