RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.
| Cond. Size | 2 AWG 2 AWG | |
| Conductor Number | 3 3 | |
| Cond. Strands | 7 7 | |
| Diameter Over Conductor (in) (cm) | 0.268 0.68 | inch cm |
| Insulation Thickness (mils) (mm) | 215 5.46 | mils mm |
| Diameter Over Insulation (in) (cm) | 0.728 1.85 | inch cm |
| Ground Check Size | 8 8 | |
| Jacket Thickness (mils) (mm) | 145 3.68 | mils mm |
| Approx. OD (in) (cm) | 2.095 5.32 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 2273 3383 | lbs/1000' kgs/km |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.