SPEC: 60421

14/4 THHN AIA PVC EZ-IN Mini-Split 600V 250 FT SPEC60421 58340802

Southwire #: 58340802

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Conductor Color
Packaging

Application & Features

Southwire EZ-IN™ Mini-Split Jacketed Type MC Cable is suitable for use as follows:
- Where exposed to cinder fills, strong chlorides, caustic alkalis, or vapors of chlorine or of hydrochloric acids.
- Fished or embedded in plaster.
- Installed without the use of conduit.
- Concealed or exposed installations.
- Suitable for Wet Location per NEC 330.10(A)(11)
- Installation in cable tray and approved raceways, or as aerial cable on a messenger.
- Type THHN/THWN/TFN rated 90ºC Dry/ 75ºC Wet
- Anti-Short bushing not required

Southwire EZ-IN™ Mini-Split Cable - meets or exceeds the following requirements:
- UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
- Federal Specification A-A59544 (formerly J-C-30B)
- NFPA 70 (National Electrical Code), Article 330

Specifications

Cond. Size 14 AWG 14 AWG
Conductor Number 4 4
Color BK,RD,WE,GN BK,RD,WE,GN
Diameter Over Conductor (in) (cm) 0.070 0.18 inch cm
Cond. Strands 7 7
Insulation Thickness (mils) (mm) 20 0.51 mils mm
Diameter Over Armor (in) (cm) 0.479 1.22 inch cm
Jacket Thickness (mils) (mm) 50 1.27 mils mm
Approx. OD (in) (cm) 0.585 1.49 inch cm
Approx. Weight (lbs/1000') (kgs/km) 166 247 lbs/1000' kgs/km

TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-3 Complies with European Directive 2015/863
  • Buy American: Compliant with Buy American Requirements, found in 49 U.S.C. § 5323(j); specify “Made in the USA Only!” when ordering to ensure your project receives American made products.

Construction

  1. Conductor: Stranded class B compressed copper per ASTM B3 and ASTM B8
  2. Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath
  3. Ground:Green insulated ground. Polyvinyl Chloride with Nylon Sheath
  4. Armor:Aluminum Interlocked Armor
  5. Jacket:Polyvinyl Chloride (PVC) sunlight resistant and corrosion resistant

Resources

There are no downloadable resources for this product.