Southwire Armorlite® Type MC Cable Neutral-per-phase products comply with NEC 200.4 requirements (added in the 2011 NEC) for the installation and marking of neutral conductors. Neutrals are not to be used for more than one circuit (branch, multiwire branch, or ungrounded feeder). See NEC 200.4 for complete requirements.
Southwire Armorlite® Type MC Cable - Neutral per phase is suitable for use as follow:
Cond. Size | 10 AWG 10 AWG | |
Conductor Number | 6 6 | |
Color | See Table See Table | |
Diameter Over Conductor (in) (cm) | 0.117 0.30 | inch cm |
Cond. Strands | 19 19 | |
Insulation Thickness (mils) (mm) | 25 0.64 | mils mm |
Ground Size | 1x10 1x10 | |
Num x Neutral Size | 6x10 6x10 | |
Diameter Over Armor (in) (cm) | 0.929 2.36 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 637 948 | lbs/1000' kgs/km |
Note: Conductor number = number of phase conductors. Does not include neutrals and green ground.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.