Southwire Armorlite® Type MC Multi-Circuit Cable is suitable for use as follow:
• Multiple circuits for branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings
• Fished or embedded in plaster
• Concealed or exposed installations
• Environmental air-handling spaces per NEC 300.22 (C)
• Places of Assembly per NEC 518.4 and theaters per NEC 520.5
• Installation in cable tray and approved raceways
• Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2)
• Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations
• Binder tape with print legend wrapped around assembly
• Unjacketed Type MC cables are rated for dry, indoor locations only per NEC 330.10(A)(10)
• Type THHN/THWN rated 90ºC dry
Southwire Armorlite® Type MC Multi-Circuit Cable meets or exceeds the following requirements:
• UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com )
• Federal Specification A-A59544 (formerly J-C-30B)
• NFPA 70 (National Electrical Code), Article 330
• Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems
| Cond. Size | 10 AWG 10 AWG | |
| Conductor Number | 12 12 | |
| Color | BK,BK,RD,RD,BE,BE,WT,WT,WT,WT,WT,WT,GN BK,BK,RD,RD,BE,BE,WT,WT,WT,WT,WT,WT,GN | |
| Diameter Over Conductor (in) (cm) | 0.113 0.29 | inch cm |
| Cond. Strands | 19 19 | |
| Insulation Thickness (mils) (mm) | 25 0.64 | mils mm |
| Ground Size | 1x10 1x10 | |
| Num x Neutral Size | 6x10 6x10 | |
| Diameter Over Armor (in) (cm) | 1.014 2.58 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 632 941 | lbs/1000' kgs/km |
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.