SPEC: 81260

1250-91 MB CPRESS AL 35KV 345 mils 100% TRXLP 90C 20x12CN HiDri Plus POLY JACKET/CSA SPEC81260 61885707

Southwire #: 61885707

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Southwire's 35kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation. 140°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lb/ft maximum sidewall pressure.

Specifications

Ground Size null KCMIL null KCMIL

* Pulling tension based on pulling eye directly connected to conductor
! HI-DRI-PLUS® water swellable powder under jacket
^ Cross-Linked Polyethylene Jacket with Red Stripe
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Standards & References

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request

Construction

  1. Conductor:Moisture blocked class B compressed 1350 ¾ hard H16/H26 aluminum per ASTM B231 and B609(non moisture blocked optional)
  2. Conductor Shield:Conventional semi-conducting cross-linked copolymer; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:35kV, 100% insulation level, 345 mil Ethylene Propylene Rubber (EPR) / Ethylene Alkene Copolymer (EAM)
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper one-sixth concentric neutral
  6. Overall Jacket:Black Linear Low Density Polyethylene (LLDPE) with red extruded stripes (PowerGlide® LLDPE jacket optional)

Resources

There are no downloadable resources for this product.