Southwire's 25kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Strands | 19 19 | |
| Diameter Over Conductor (in) (cm) | 0.498 1.26 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.048 2.66 | inch cm |
| Insulation Thickness (mils) (mm) | 260 6.60 | mils mm |
| Diameter Over Shield (in) (cm) | 1.158 2.94 | inch cm |
| Ground Size | AWG AWG | |
| Concentric Neutral | 11x14 11x14 | |
| Neutral DC Resistance 25C (ohms/1000') (ohms/km) | 0.295 0.44 | ohms/1000' ohms/km |
| Jacket Thickness (mils) (mm) | 50 1.27 | mils mm |
| Approx. OD (inches) (cm) | 1.386 3.52 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 892 1327 | lbs/1000' kgs/km |
| Min. Bend Radius (in) (cm) | 9.7 24.64 | inch cm |
| Max Pull Tension (lbs) (kg) | 1269 575.61 | lbs kg |
* Pulling tension based on pulling eye directly connected to conductor
§ SuperSmooth Conductor Shield and CSA Listed
! SuperSmooth Conductor Shield
^ Solid Black Jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.