SPEC: 81114

15kV CU 133% TRXLPE One-Third Neutral LLDPE SPEC81114

Single Conductor, 220 Mils Tree Retardant Cross Linked Polyethylene, 133% Insulation Level, One-third Concentric Neutral, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's 15kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Concentric Neutral Neutral DC Resistance 25C (ohms/1000') (ohms/km) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg)
More Options
7 7
0.283 0.72
0.753 1.91
220 5.59
0.843 2.14
AWG AWG
6x14 6x14
0.540 0.80
50 1.27
1.071 2.72
631 939
7.5 19.05
530 240.40
More Options
19 19
0.405 1.03
0.876 2.23
220 5.59
0.966 2.45
AWG AWG
11x14 11x14
0.295 0.44
50 1.27
1.194 3.03
964 1435
8.4 21.34
1064 482.62
More Options
19 19
0.512 1.30
0.982 2.49
220 5.59
1.072 2.72
AWG AWG
18x14 18x14
0.180 0.27
50 1.27
1.3 3.30
1351 2011
9.1 23.11
1692 767.48

* Pulling tension based on pulling eye directly connected to conductor
^ No Red Stripes
§ CSA listed
† PowerGlide: Low coefficient jacket can be installed in duct without the aid of lubrication.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Charging Current (A/1000') (A/km) Dielectric Loss (W/1000') (W/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity Directly Buried 90C
More Options
2 AWG 2 AWG
0.162 0.24
0.221 0.33
0.058 0.09
0.052 0.08
0.15 0.22
1.3 1.93
0.561+j0.276 0.561+j0.276
0.222+j0.059 0.222+j0.059
2095 2095
160 160
195 195
More Options
2/0 AWG 2/0 AWG
0.082 0.12
0.112 0.17
0.046 0.07
0.047 0.07
0.19 0.28
1.6 2.38
0.358+j0.126 0.358+j0.126
0.114+j0.052 0.114+j0.052
3840 3840
230 230
285 285
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.070 0.10
0.039 0.06
0.043 0.06
0.22 0.33
1.9 2.83
0.236+j0.066 0.236+j0.066
0.073+j0.048 0.073+j0.048
6284 6284
300 300
360 360

*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request

Construction

  1. Conductor:Moisture blocked class B compressed stranded soft drawn bare copper per ASTM B3 and ASTM B8 (Conductor moisture block optional and tinned copper per ASTM B33 optional)
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:220 Mils Tree Retardant Cross Linked Polyethylene 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper one-third concentric neutral
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Resources

There are no downloadable resources for this product.