SPEC: 81132

15kV AL 133% EPR (EAM) One-Third Neutral LLDPE SPEC81132

Single Conductor, 220 Mils Ethylene Propylene Rubber (EPR) / Ethylene Alkene Copolymer (EAM), 133% Insulation Level, One-third Concentric Neutral, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's 15kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation. 140°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Concentric Neutral Neutral DC Resistance 25C (ohms/1000') (ohms/km) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg)
More Options
19 19
0.352 0.89
0.822 2.09
220 5.59
0.912 2.32
AWG AWG
6x14 6x14
0.540 0.80
50 1.27
1.14 2.90
613 912
8 20.32
633 287.12
More Options
19 19
0.498 1.26
0.968 2.46
220 5.59
1.058 2.69
AWG AWG
11x14 11x14
0.295 0.44
50 1.27
1.286 3.27
867 1290
9 22.86
1269 575.61
More Options
37 37
0.789 2.00
1.269 3.22
220 5.59
1.379 3.50
KCMIL KCMIL
16x12 16x12
0.128 0.19
75 1.91
1.641 4.17
1579 2350
11.5 29.21
3000 1360.78
More Options
61 61
0.968 2.46
1.458 3.70
220 5.59
1.568 3.98
KCMIL KCMIL
15x10 15x10
0.085 0.13
75 1.91
1.926 4.89
2228 3316
13.5 34.29
4500 2041.16
More Options
61 61
1.117 2.84
1.607 4.08
220 5.59
1.747 4.44
KCMIL KCMIL
20x10 20x10
0.064 0.10
75 1.91
2.105 5.35
2787 4148
14.7 37.34
6000 2721.55

* Pulling tension based on pulling eye directly connected to conductor
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
# Hi-Dri-Plus® water blocking powder under jacket

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Charging Current (A/1000') (A/km) Dielectric Loss (W/1000') (W/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity Directly Buried 90C
More Options
1/0 AWG 1/0 AWG
0.167 0.25
0.229 0.34
0.039 0.06
0.049 0.07
0.22 0.33
1.9 2.83
0.567+j0.271 0.567+j0.271
0.230+j0.054 0.230+j0.054
2095 2095
155 155
195 195
More Options
4/0 AWG 4/0 AWG
0.084 0.13
0.115 0.17
0.031 0.05
0.044 0.07
0.28 0.42
2.4 3.57
0.361+j0.123 0.361+j0.123
0.117+j0.048 0.117+j0.048
3840 3840
235 235
285 285
More Options
500 KCMIL 500 KCMIL
0.036 0.05
0.050 0.07
0.022 0.03
0.039 0.06
0.4 0.60
3.4 5.06
0.172+j0.043 0.172+j0.043
0.054+j0.043 0.054+j0.043
8865 8865
370 370
445 445
More Options
750 KCMIL 750 KCMIL
0.023 0.03
0.033 0.05
0.018 0.03
0.038 0.06
0.47 0.70
4.1 6.10
0.116+j0.029 0.116+j0.029
0.040+j0.041 0.040+j0.041
13212 13212
460 460
525 525
More Options
1000 KCMIL 1000 KCMIL
0.017 0.03
0.025 0.04
0.016 0.02
0.036 0.05
0.53 0.79
4.6 6.85
0.088+j0.023 0.088+j0.023
0.033+j0.038 0.033+j0.038
17615 17615
520 520
575 575

*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center.

Standards & References

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request

Construction

  1. Conductor:Moisture blocked class B compressed Aluminum ASTM B231 1350 ¾ hard H16/H26 ( Non Moisture Blocked Optional )
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:220 Mils Ethylene Propylene Rubber (EPR) / Ethylene Alkene Copolymer (EAM) 133% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper one-third concentric neutral
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

Resources

There are no downloadable resources for this product.