SPEC: 81102

15kV AL 100% TRXLPE One-Third Neutral LLDPE SPEC81102

Single Conductor, 175 Mils Tree Retardant Cross Linked Polyethylene, 100% Insulation Level, One-third Concentric Neutral, Linear Low Density Polyethylene (LLDPE) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire's 15kV cables are suited for use in wet and dry areas, conduits, ducts, direct burial, sunlight, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation. 130°C for emergency overload, and 250°C for short circuit conditions. Jacket types available that can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select more options below for part numbers, packaging, and color options:
Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Concentric Neutral Neutral DC Resistance 25C (ohms/1000') (ohms/km) Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km) Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg)
More Options
7 7
0.283 0.72
0.663 1.68
175 4.45
0.753 1.91
AWG AWG
6x14 6x14
0.540 0.80
50 1.27
0.981 2.49
429 638
6.9 17.53
398 180.53
More Options
19 19
0.498 1.26
0.878 2.23
175 4.45
0.968 2.46
AWG AWG
11x14 11x14
0.295 0.44
50 1.27
1.196 3.04
731 1088
8.4 21.34
1269 575.61
More Options
61 61
1.117 2.84
1.517 3.85
175 4.45
1.627 4.13
KCMIL KCMIL
20x10 20x10
0.064 0.10
75 1.91
1.985 5.04
2504 3726
13.9 35.31
6000 2721.55

* Pulling tension based on pulling eye directly connected to conductor
^ Hi-Dri-Plus® - Water Blocking Powder
†† Solid black jacket
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Charging Current (A/1000') (A/km) Dielectric Loss (W/1000') (W/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity Directly Buried 90C
More Options
2 AWG 2 AWG
0.266 0.40
0.365 0.54
0.049 0.07
0.050 0.07
0.18 0.27
1.5 2.23
0.707+j0.273 0.707+j0.273
0.366+j0.057 0.366+j0.057
2095 2095
120 120
150 150
More Options
4/0 AWG 4/0 AWG
0.084 0.13
0.115 0.17
0.034 0.05
0.042 0.06
0.26 0.39
2.2 3.27
0.361+j0.121 0.361+j0.121
0.117+j0.047 0.117+j0.047
3840 3840
235 235
285 285
More Options
1000 KCMIL 1000 KCMIL
0.017 0.03
0.025 0.04
0.018 0.03
0.035 0.05
0.49 0.73
4.3 6.40
0.088+j0.022 0.088+j0.022
0.033+j0.037 0.033+j0.037
17615 17615
520 520
575 575

*Ampacities for Direct Buried are based on ICEA P-117-734-2016 Single-Conductor Solid Dielectric 15-35kV. Single Circuit Flat Direct Buried Figure 3
*Ampacities for Duct are based on ICEA P-117-734-2016 for Single-Conductor Solid Dielectric 15-35kV. Single Circuit Trefoil Conduit Figure 7.
*Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft, Spacing: one diameter spacing center-to-center.

Standards & References

  • ASTM B231 Standard Specification for Concentric-Lay-Stranded Aluminum 1350 Conductors
  • ASTM B609 Standard Specification for Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes
  • ICEA S-94-649 Standard for Concentric Neutral Cables Rated 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Rural Utility Standard RUS 1728F-U1 or 1728.204 (Electric standards and specifications for materials and construction)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • UL 1072 Listed as MV 90 When Specified
  • Optional CSA 68.5: -40ºC and MV 90ºC optional marking available upon request

Construction

  1. Conductor:Moisture blocked class B compressed Aluminum per ASTM B231 1350 ¾ hard H16/H26 (Non Moisture Blocked Optional)
  2. Conductor Shield:Conventional Semi-conducting cross-linked copolymer; Supersmooth conductor shield optional; A conductor tape is used for cable size larger than or equal to 1500 Kcmil
  3. Insulation:175 Mils Tree Retardant Cross Linked Polyethylene 100% insulation level
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Concentric Neutral:Helically applied soft drawn bare copper one-third concentric neutral
  6. Overall Jacket:Linear Low Density Polyethylene (LLDPE) Jacket, black with red extruded stripes; PowerGlide® LLDPE jacket optional

For information about our Cable-Rejuvenation Services please visit us at:   Cable-Rejuvenation Services
You can email us at: Cable-Rejuvenation Services

Resources

There are no downloadable resources for this product.