SPEC: 46051

8-7 CU AIRPORT FAA L-824 TYPE C 5KV BLUE SPEC46051 66959899

Southwire #: 66959899

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
RED
Packaging

Application & Features

Southwire’s Airport Lighting Cable meets the requirements of (FAA) L-824 C underground electrical cable for airport lighting circuits (AC 150/5345-7F). Southwire’s Airport Lighting Cable is available in sizes 8 AWG through 4 AWG 7 strands. The conductors are bare annealed copper class B and covered with an abrasion, moisture, and heat resistant Cross-Linked Polyethylene XLPE insulation. The 5kV non-shielded cable is available in black, red and yellow colors. Southwire Airport Lighting Cable is primarily used for series lighting circuits for runways, control systems, and other multi-purpose installations. It can be used in direct burial, conduit, or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency and 250°C for short circuit conditions. Silicone Free.

• Cable is manufactured by Southwire Company in Douglas, GA USA
• Cable has a warranty of 1 year from date of installation or 2 years from date of shipment whichever comes first.

Specifications

Cond. Size 8 AWG 8 AWG
Cond. Strands 7 7
Diameter Over Conductor (in) (cm) 0.141 0.36 inch cm
Insulation Thickness (mils) (mm) 110 2.79 mils mm
Approx. OD (in) (cm) 0.375 0.95 inch cm
Approx. Weight (lbs/1000') (kgs/km) 89 132 lbs/1000' kgs/km
Min. Bend Radius (in) (cm) 3.0 7.62 inch cm

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • FAA L-824 C Specification Approved by (AC 150/5345-7F)

Construction

  1. Conductor:Class B stranded copper per ASTM B3 and B8
  2. Insulation:Cross-Linked Polyethylene (XLPE)