Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 750 KCMIL 750 KCMIL | |
| Cond. Strands | 61 61 | |
| Diameter Over Conductor (in) (cm) | 0.968 2.46 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.864 4.73 | inch cm |
| Insulation Thickness (mils) (mm) | 420 10.67 | mils mm |
| Diameter Over Shield (in) (cm) | 1.924 4.89 | inch cm |
| Jacket Thickness (mils) (mm) | 110 2.79 | mils mm |
| Approx. OD (inches) (cm) | 2.164 5.50 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 3789 5639 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 6000 2721.55 | lbs kg |
| Min. Bend Radius (in) (cm) | 25.9 65.79 | inch cm |
| Conduit Size (in) (cm) | 6.0 15.24 | inch cm |
* Conduit size based on 3 phase 40% fill-factor without ground
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.