Southwire’s 35KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.
| Cond. Size | 500 KCMIL 500 KCMIL | |
| Cond. Strands | 35 35 | |
| Diameter Over Conductor (in) (cm) | 0.735 1.87 | inch cm |
| Diameter Over Insulation (in) (cm) | 1.496 3.80 | inch cm |
| Insulation Thickness (mils) (mm) | 345 8.76 | mils mm |
| Diameter Over Shield (in) (cm) | 1.556 3.95 | inch cm |
| Ground Size | 1x2 1x2 | |
| Jacket Thickness (mils) (mm) | 135 3.43 | mils mm |
| Approx. OD (in) (cm) | 3.733 9.48 | inch cm |
| Approx. Weight (lbs/1000') (kgs/km) | 5904 8786 | lbs/1000' kgs/km |
| Max Pull Tension (lbs) (kg) | 9000 4082.33 | lbs kg |
| Min. Bend Radius (in) (cm) | 26.1 66.29 | inch cm |
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.