Remote Control, Signalling, and Power-Limited circuits per NEC Article 725. 22AWG - 16 AWG also as communication circuits per NEC Article 800. Security, sound and audio, speaker cable, public address, intercom, sound reinforcement, alarm and access control circuits and power-limited controls.
Cable Type | Speaker Wire CL3 Speaker Wire CL3 | |
Cond. Size | 14 AWG 14 AWG | |
Conductor Number | 2 2 | |
Cond. Type | CU CU | |
Cond. Strands | 105 105 | |
Diameter Over Conductor (in) (cm) | 0.073 0.19 | inch cm |
Jacket Thickness (mils) (mm) | 20 0.51 | mils mm |
Approx. OD (in) (cm) | 0.238 0.60 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 26 39 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 38 57 | lbs/1000' kgs/km |
Shield Type | None None | |
DC Resistance at 25C (ohms/1000') (ohms/km) | 2.814 4.19 | ohms/1000' ohms/km |
AC Resistance at 75C (ohms/1000') (ohms/km) | 3.391 5.05 | ohms/1000' ohms/km |
Inductive Reactance (ohms/1000') (ohms/km) | 0.058 0.09 | ohms/1000' ohms/km |