SPEC: 13149

CAT 6E 550 23 w/SP Be CMR 1000RB SPEC13149 I99998-2H

Southwire #: I99998-2H

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Southwire Cat 6E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMR (Riser rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <93.8 Ohm/m
  • Mutual Capacitance @ 1 kHz : 56 pF/m
  • Max. Unbalance Capacitance Pair x Ground @ 1 kHz : 3,3 pF/m
  • Insulation Resistance: >100 MOhm-100m
  • Impedance (mean): >100+/- 15% (1 < freq < 500MHz)
  • Maximum Propagation Delay: 545ns/100m
  • Specifications

    Cond. Size 23 AWG 23 AWG
    Conductor Number 4 4
    Insulation Thickness (mils) (mm) 18 0.46 mils mm
    Approx. OD (in) (cm) 0.244 0.62 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 26 39 lbs/1000' kgs/km

    Standards & References

    • UL 444 Listed CMR
    • UL 1666 Standard for Test for Flame Propagation Height of Electrical and Optical-Fiber Cables Installed Vertically in Shafts
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • NFPA 262
    • TIA/EIA 568.D.2 (Cat.6) Standard
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:High Density Polyethylene HDPE
    3. Separator:Spline separator cabled and jacketed
    4. Rip Cord:Rip cord for ease of jacket removal
    5. Jacket:Fire Resistant Polyvinyl Chloride FR PVC.

    Resources

    There are no downloadable resources for this product.