SPEC: 13160

Category 5E CMP SPEC13160

Download Category Specifications
PDF Excel Table

Application & Features

Southwire Cat 5E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations TYPE CMP. It may be used in Ethernet Networking system, Video MPEG4 / M-JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <9.38 ohm/100m
  • DC Resistance Unbalance: <5.00%
  • Mutual Capacitance: <5.60 nF/100m
  • Capacitance Unbalance (Pair to Ground): <330 pF/100m
  • Insulation Resistance: >500 MOhm-100m
  • Dielectric Strength: 2.5 DCkV/sec
  • Impedance (mean): >100+/- 15% (1 < freq < 350MHz)
  • Propagation 011 Delay: <534 ns/100m
  • Propagation 011 Delay Skew: <45 ns/100m
  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Cond. Size Conductor Number Jacket Thickness (mils) (mm) Approx. OD (inches) (cm) Approx. Weight (lbs/1000') (kgs/km)
    More Options
    24 AWG 24 AWG
    4 4
    14 0.36
    0.185 0.47
    20 30
    Freq.(MHz)
    P.Delay(ns/100m)Max
    25
    Attenuation(dB/100m)Max
    1
    31.25
    NEXT(dB/100m) Min
    4
    62.5
    PSNEXT(dB/100m)Min
    8
    100
    ELFEXT(dB/100m)Min
    10
    200
    PSELFEXT(dB/100m)Min
    16
    350
    RL(dB/100m) Min
    20
    2 2
    65.3 65.3
    62.3 62.3
    63.8 63.8
    60.8 60.8
    20 20
    570 570
    4.1 4.1
    56.3 56.3
    53.3 53.3
    51.8 51.8
    48.8 48.8
    23 23
    552 552
    5.8 5.8
    51.8 51.8
    48.8 48.8
    45.7 45.7
    42.7 42.7
    24.5 24.5
    547 547
    6.5 6.5
    50.3 50.3
    47.3 47.3
    43.8 43.8
    40.8 40.8
    25 25
    545 545
    8.2 8.2
    47.2 47.2
    44.2 44.2
    39.7 39.7
    36.7 36.7
    25 25
    543 543
    9.3 9.3
    45.8 45.8
    42.8 42.8
    37.8 37.8
    34.8 34.8
    25 25
    542 542
    10.4 10.4
    44.3 44.3
    41.3 41.3
    35.8 35.8
    32.8 32.8
    24.3 24.3
    541 541
    11.7 11.7
    42.9 42.9
    39.9 39.9
    33.9 33.9
    30.9 30.9
    23.6 23.6
    540 540
    17 17
    38.4 38.4
    35.4 35.4
    27.9 27.9
    24.9 24.9
    21.5 21.5
    539 539
    22 22
    35.3 35.3
    32.3 32.3
    23.8 23.8
    20.8 20.8
    20.1 20.1
    538 538
    32.4 32.4
    30.8 30.8
    27.8 27.8
    17.8 17.8
    14.8 14.8
    18 18
    537 537
    44.9 44.9
    27.1 27.1
    24.1 24.1
    12.9 12.9
    9.9 9.9
    16.3 16.3
    536 536

    Standards & References

    • UL 444 Listed CMP
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • NFPA 262
    • TIA/EIA 568.D.2 test to 350MHz , beyond 100MHz only for reference
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:Fluorinated Polyethylene FPE
    3. Rip Cord:Rip cord for ease of jacket removal
    4. Jacket:Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.