SPEC: 13166

24/4PR CM CAT5E BLUE 1MPO ROHS-2 SPEC13166 962624606

Southwire #: 962624606

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Southwire Cat 5E unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor network installations TYPE CM. It may be used in Ethernet Networking system, Video MPEG4 / M-JPEG / Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <9.38 ohm/100m
  • DC Resistance Unbalance: <5.00%
  • Mutual Capacitance: <5.60 nF/100m
  • Capacitance Unbalance (Pair to Ground): <330 pF/100m
  • Insulation Resistance: >500 MOhm-100m
  • Dielectric Strength: 2.5 DCkV/sec
  • Impedance (mean): >100+/- 15% (1 < freq < 350MHz)
  • Propagation 011 Delay: <534 ns/100m
  • Propagation 011 Delay Skew: <45 ns/100m
  • Specifications

    Cond. Size 24 AWG 24 AWG
    Conductor Number 4 4
    Jacket Thickness (mils) (mm) 18 0.46 mils mm
    Approx. OD (in) (cm) 0.193 0.49 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 23 34 lbs/1000' kgs/km

    Standards & References

    • UL 444 CM/CL2
    • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • TIA/EIA 568.D.2 test to 350MHz , beyond 100MHz only for reference
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:Polyvinyl Chloride PVC
    3. Rip Cord:Rip cord for ease of jacket removal
    4. Jacket:Polyvinyl Chloride PVC.

    Resources

    There are no downloadable resources for this product.