SPEC: 13152

23/4P SOL CU CAT6 UTP CMP PVC-LS YELLOW 250MHZ 1000 FT SPEC13152 I99993-11H

Southwire #: I99993-11H

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
GRAY
GREEN
ORANGE
WHITE
YELLOW
Packaging

Application & Features

Southwire Cat 6 unshielded twisted pair cable is a high performance data communication cable. This ethernet cable is designed for indoor and riser network installations type CMP (Plenum rated communication cable), may be used in Ethernet Networking system, PoE applications, Video MPEG4 / M-JPEG/ Digital / Analog / Baseband / Broadband and other Multimedia Voice applications.

  • DC Resistance: <9.38 Ω/100m
  • DC Resistance Unbalance: <5.00%
  • Mutual Capacitance: <5.60 nF/100m
  • Capacitance Unbalance (Pair to Ground): <330 pF/100m
  • Insulation Resistance: >500 MΩ/100m
  • Dielectric Strength: 2.5 DCkV/sec
  • Impedance (mean): >100+/- 15% (1 < freq < 250MHz)
  • Propagation Delay Skew: <45 nano sec /100m
  • Specifications

    Cond. Size 24 AWG 24 AWG
    Conductor Number 4 4
    Jacket Thickness (mils) (mm) 18 0.46 mils mm
    Approx. OD (in) (cm) 0.213 0.54 inch cm
    Approx. Weight (lbs/1000') (kgs/km) 26 39 lbs/1000' kgs/km

    Standards & References

    • UL 444 Listed CMP
    • IEEE 802.3 and IEC 61156-5 Ed. 2.0
    • RoHS-3 Complies with European Directive 2015/863
    • NFPA 262
    • TIA/EIA 568.D.2 (Cat.6) Standard
    • NEC Article 800

    Construction

    1. Conductor:Bare solid copper
    2. Insulation:Fluorinated Polyethylene (FPE)
    3. Separator:Spline separator cabled and jacketed
    4. Rip Cord:Rip cord for ease of jacket removal
    5. Jacket:Flame Retardant Polyvinyl Chloride (PVC)