SPEC: 53002

10-105 TINNED CU (5.26mm2) XHHW-2 OR SIS CSA SIS BLACK 2500 FT SPEC53002 F101880700

Southwire #: F101880700

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BROWN
DARK BLUE
DARK GREEN
DARK RED
GRAY
ORANGE
WHITE
YELLOW
Packaging

Application & Features

Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor.  For use as permitted by National Electrical Code® Article 310.

  • SIS: 90°C Dry, 600V
  • XHHW-2: 90°C Dry, 90°C Wet, 1000V
  • RW90: 90°C Dry, 90°C Wet, 8 - 4/0 AWG 600V

  • Rated for Oil Res II, Gasoline Res II, VW-1, FT1, FT2 or FT4 (8 AWG and larger), and -40°C Cold Bend

    Specifications

    Size (AWG or kcmil) (mm2) 10 AWG 10 AWG
    No. of Strands 105 105
    Insulation Thickness (mils) (mm) 30 0.76 mils mm
    Nom. OD (mils) (mm) 175 4.45 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 40 60 lbs/1000' kgs/km

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors (As Applicable)
    • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 44 Thermoset-Insulated Wires and Cables
    • CSA C22.2 No. 38 Thermoset-insulated wires and cables

    Construction

    1. Conductor:Flexible stranded tinned copper. Bare copper available upon request
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available

    Resources

    There are no downloadable resources for this product.