14-7 TINNED CU (2.08mm2) XHHW-2 OR SIS CSA SIS GRAY 10000 FT LW93 F145611897

Southwire #: F145611897

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
GRAY
Packaging

Application & Features

For use in internal wiring of electrical equipment, control panels, switchboards, and appliances or for use as motor leads. For use as permitted in NEC Article 310.

Specifications

Size (AWG or kcmil) (mm2) 14 AWG 14 AWG
No. of Strands 7 7
Insulation Thickness (mils) (mm) 30 0.76 mils mm
Nom. OD (mils) (mm) 134 3.40 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 19 28 lbs/1000' kgs/km

Standards & References

  • ASTM B33
  • UL 44 - Type SIS
  • CSA C22.2 No. 38 - Type SIS
  • CSA C22.2 No. 38 - Type RW90
  • Voltage Rating: 600V
  • Oil Resistant I/II
  • Gasoline and gasoline vapor resistant I/II
  • Sunlight Resistant
  • Rated UL & CSA VW-1
  • RoHS-2 Compliant

Construction

  1. Conductors: Flexible stranded tinned copper; See Table 1 for Stranding Details
  2. Insulation: Crosslinked Polyethylene (XLPE)
  3. Colors: All Colors available; Stripes available on special order