SPEC: 50040

12-19 CU GXL SAE DARK BLUE-SAE ORANGE 2x15% ESB-M1L85-B MS-8900 10000 FT SPEC50040 F1201218H8

Southwire #: F1201218H8

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLACK WITH DARK GREEN STRIPE
BLACK WITH DARK RED STRIPE
BLACK WITH WHITE STRIPE
BROWN
DARK BLUE
DARK BLUE WITH ORANGE STRIPE
DARK BLUE WITH WHITE STRIPE
DARK GREEN
DARK GREEN WITH WHITE STRIPE
GRAY
LIGHT BLUE
LIGHT GREEN
LIGHT GREEN WITH YELLOW STRIPE
ORANGE
ORANGE WITH WHITE STRIPE
PINK
PURPLE
PURPLE WITH DARK GREEN STRIPE
RED
RED WITH DARK GREEN STRIPE
RED WITH PINK STRIPE
RED WITH WHITE STRIPE
RED WITH YELLOW STRIPE
TAN
WHITE
YELLOW
YELLOW WITH GRAY STRIPE
YELLOW WITH RED STRIPE
YELLOW WITH WHITE STRIPE
Packaging

Application & Features

Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.

  • GXL - General Purpose
  • SXL - Special Purpose
  • TXL - Thin Wall
  • Specifications

    Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
    No. of Strands 19 19
    Nom. OD (mils) (mm) 143 3.63 mils mm
    Nominal Total Weight (lbs/1000') (kgs/km) 25 37 lbs/1000' kgs/km

    GXL meets Ford ESB-M1L85-A, Chrysler MS-8900
    SXL meets Ford ESB-M1L85-A, Chrysler MS-5919
    TXL meets Ford ESB-M1L123A, Chrysler MS-8288
    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • SAE J1128 Surface Vehicle Standard Low Voltage Primary Cable
    • Ford ESB-M1L85-A
    • Chrysler MS-8900
    • Chrysler MS-5919
    • Ford ESB-M1L123A
    • Chrysler MS-8288

    Construction

    1. Conductor:Flexible stranded bare copper. Tinned copper available upon request
    2. Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request.

    Resources

    There are no downloadable resources for this product.