250-2451 CU EPR WELDING CABLE ROYAL EXCELENE BLACK 500 FT

Southwire #: F250010300

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 250 KCMIL 250 KCMIL
No. of Conductors 0 0
No. of Strands 2451 2451
Nom. OD (mils) (mm) 875 22.23 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 1015 1511 lbs/1000' kgs/km
Allowable Ampacity 455 455

Standards & References

Construction

Resources

There are no downloadable resources for this product.