3/0-1615 CU EPR WELDING CABLE ROYAL EXCELENE BLACK 1000 FT

Southwire #: 104170608

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
RED
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 3/0 AWG 3/0 AWG
No. of Conductors 0 0
No. of Strands 1615 1615
Nom. OD (mils) (mm) 635 16.13 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 617 918 lbs/1000' kgs/km
Allowable Ampacity 350 350

Standards & References

Construction

Resources

There are no downloadable resources for this product.