2/0-1254 CU EPR WELDING CABLE ROYAL EXCELENE GREEN 3000 FT

Southwire #: 104161305

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
BLUE
GREEN
RED
YELLOW
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 2/0 AWG 2/0 AWG
No. of Conductors 0 0
No. of Strands 1254 1254
Nom. OD (mils) (mm) 570 14.48 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 462 688 lbs/1000' kgs/km
Allowable Ampacity 300 300

Standards & References

Construction

Resources

There are no downloadable resources for this product.