Stock # | 104160508 104160508 | |
Size (AWG or kcmil) (mm2) | 2/0 AWG 2/0 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 1254 1254 | |
Nom. OD (mils) (mm) | 570 14.48 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 465 691 | lbs/1000' kgs/km |
Allowable Ampacity | 300 300 |