1/0-1026 CU EPR WELDING CABLE ROYAL EXCELENE RED 1000 FT

Southwire #: 104150604

Download Category Specifications
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLACK
RED
Packaging

Application & Features

Specifications

Size (AWG or kcmil) (mm2) 1/0 AWG 1/0 AWG
No. of Conductors 0 0
No. of Strands 1026 1026
Nom. OD (mils) (mm) 525 13.34 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 411 611 lbs/1000' kgs/km
Allowable Ampacity 260 260

Standards & References

Construction

Resources

There are no downloadable resources for this product.