Stock # | 104150504 104150504 | |
Size (AWG or kcmil) (mm2) | 1/0 AWG 1/0 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 1026 1026 | |
Nom. OD (mils) (mm) | 525 13.34 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 411 611 | lbs/1000' kgs/km |
Allowable Ampacity | 260 260 |