Stock # | 10413R108 10413R108 | |
Size (AWG or kcmil) (mm2) | 2 AWG 2 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 651 651 | |
Nom. OD (mils) (mm) | 420 10.67 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 259 385 | lbs/1000' kgs/km |
Allowable Ampacity | 190 190 |