Stock # | 10412R108 10412R108 | |
Size (AWG or kcmil) | 4 AWG 4 AWG | |
No. of Conductors | 0 0 | |
No. of Strands | 385 385 | |
Nom. OD (mils) (mm) | 340 8.64 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 167 249 | lbs/1000' kgs/km |
Allowable Ampacity | 140 140 |