GXL 12-19 Str Cu Bk

GXL 12-19 Str Cu Bk

SKU: F120121800
HDT/GPT/TWP/SXL/GXL/TXL
Download Category Specifications:
Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
Packaging

Application

  • For use in general purpose low tension applications in surface vehicle electrical systems

Specifications

measurement
imperial metric
Stock # F120121800 F120121800
Size (AWG or kcmil) 12 AWG 12 AWG
No. of Strands 19 19
Nom. OD (mils) (mm) 143 3.63 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 25 37 lbs/1000' kgs/km

Standards & References

Construction

  • Southwire’s GXL is manufactured using stranded bare or tinned copper conductors with cross-linked polyethylene insulation

Resources

There are no downloadable resources for this product.