Stock # | F100011309 F100011309 | |
Size (AWG or kcmil) | 10 AWG 10 AWG | |
No. of Strands | 19 19 | |
Nom. OD (mils) (mm) | 177 4.50 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 39 58 | lbs/1000' kgs/km |
Southwire’s GPT is manufactured using stranded bare or tinned copper conductors with PVC or XLPE insulation