SPEC: 53010

Flexible Hook-Up Wire/Appliance Wire Styles 3271/3289/3321/3505 SPEC53010

150°C Dry. 600 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads where not subject to movement or mechanical damage.

  • AWM Style 3271: 125°C Dry
  • AWM Style 3289: 150°C Dry
  • AWM Style 3321: 150°C Dry
  • AWM Style 3505: 150°C Dry
  • CL1503: 150°C Dry
  • AWM I A/B: 150°C Dry

  • Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    18 AWG 18 AWG
    16 16
    110 2.79
    9 14
    More Options
    14 AWG 14 AWG
    41 41
    138 3.51
    19 28
    More Options
    12 AWG 12 AWG
    65 65
    157 3.99
    27 40
    More Options
    8 AWG 8 AWG
    133 133
    257 6.53
    72 107
    More Options
    6 AWG 6 AWG
    133 133
    335 8.51
    121 180
    More Options
    4 AWG 4 AWG
    133 133
    60 1.52
    385 9.78
    174 260
    More Options
    2 AWG 2 AWG
    259 259
    458 11.63
    265 394
    More Options
    1 AWG 1 AWG
    259 259
    536 13.61
    339 504

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B173 Rope-Lay-Stranded Copper Conductors Having Concentric-Stranded Members
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 758 Standard for Appliance Wiring Material
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Flexible stranded tinned copper per ASTM B33
    2. Insulation:Irradiated Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.