SPEC: 51031

Flexible Hook-Up Wire/Appliance Wire Styles 1060/1276/1329 SPEC51031

105°C Dry. 60°C Wet. 600 Volts. Flexible Stranded Copper Conductor. PVC Insulation.

Download Category Specifications
PDF Excel Table

Application & Features

Designed for internal wiring of electric refrigerating equipment, room air conditioner, room cooler units or remote outdoor condensing units for domestic cooling and for use as MTW as permitted by NFPA 79.

  • AWM Style 1060: 105°C Dry
  • AWM Style 1276: 105°C Dry, 60°C Wet
  • AWM Style 1329: 105°C Dry, 60°C Wet
  • Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet
  • TEW: 105°C Dry
  • AWM I A/B: 105°C Dry

  • Rated for VW-1 and FT1

    Specifications

    Select more options below for part numbers, packaging, and color options:
    Conductor
    Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
    More Options
    14 AWG 14 AWG
    41 41
    80 2.03
    234 5.94
    36 53
    More Options
    12 AWG 12 AWG
    65 65
    80 2.03
    252 6.40
    46 68
    More Options
    10 AWG 10 AWG
    105 105
    82 2.08
    280 7.11
    62 93

    TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.

    Standards & References

    • ASTM B3 Soft or Annealed Copper Wire
    • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
    • ASTM B174 Standard Specification for Bunch-Stranded Copper
    • UL 758 Standard for Appliance Wiring Material
    • UL 1063 Machine Tool Wiring (MTW)
    • CSA C22.2 No. 127 Equipment and Lead Wires
    • CSA C22.2 No. 210 Appliance Wiring Material Products

    Construction

    1. Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
    2. Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request

    Resources

    There are no downloadable resources for this product.